??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1650.000 Supporting Bar
HELP_VARIABLE
Company
Halder
Description
EH 1650. - Supporting Bars
Bill of material
1650.000 Supporting Bar
BESTNR
Ref. No.
1650.000
L1
140 mm
B1
60 mm
H
30 mm
L2
30 mm
L3
80 mm
B2
17 mm
B3
26 mm
H1
13 mm
D
Thread
M 16
G
Weight
1460 g
SYSTEM
System
L16
Embedded user actions